(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Non-Slip Drill BN Type (Straight Shank) Same Size 5 Pc Set

Non-Slip Drill BN Type (Straight Shank) Same Size 5 Pc Set

[Features]
· The "slip-proof" engraving on the shank helps improve speed and durability.
· Adopts a specially polished carbide tip that makes it possible to drill holes quickly in concrete with a high torque impact drill.
[Applications]
· Work materials: Concrete, blocks, brick, mortar, gypsum boards, ALC plates, etc.
[Material]
· Blade: Carbide tip

Part Number

Configured Part Number is shown.

Part Number
DP5-BN34
DP5-BN35
DP5-BN43
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade Tip Diameter
(mm)
Shank Diameter JAN Code Trusco Code

398,462 IDR

1 Piece(s) 13 Day(s) or more 3.434989270001633448-7885

398,462 IDR

1 Piece(s) 13 Day(s) or more 3.534989270001640448-7893

398,462 IDR

1 Piece(s) 13 Day(s) or more 4.344989270001657448-7907

Loading...

  1. 1

Basic Information

Overall Length(mm) 85 Effective Length(mm) 50 Compatible Electric Motor Hammer drill

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)