(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rechargeable Diamond Core Bit for Porcelain Tile, Semi-Dry (6.35 Hexagonal Shaft)

Rechargeable Diamond Core Bit for Porcelain Tile, Semi-Dry (6.35 Hexagonal Shaft)

[Features]
· Uniquely developed "Semi-Dry Wax" is applied to the bit tip to enable hole drilling in porcelain tile and ceramic tile without using water.
· Special brazed diamond manufacturing method achieves durability not possible with carbide drills.
[Applications]
· Work materials: Porcelain tiles, ceramic tiles, stone tiles, hardened tiles, granite, marble, etc.

PDF

Part Number

Configured Part Number is shown.

Features

●By applying proprietary [semi-dry wax] to the bit tip, it became possible to drill porcelain tiles and ceramic tiles without water.
●With special blaze diamond process, excellent durability which can not be obtained with cemented carbide drill has been realized.

Usage

●GranitePorcelain Tile, Ceramic Tile, Stone Tile, Rigid Tile, Granite, Marble, etc.

Specification

●Total Length(mm):60
●Effective Length(mm):15
●Shank Diameter(mm):6.35
●SPQ(piece):5
●Compatible Model: Impact Screwdriver, Rechargeable Screwdriver(12V or more), Electric Drill(400W or less)

Materials

●Blade Part: Diamond

Accessories

●Semi-Dry Wax(cutting diameter: 5.0 to 15mm: 25g, 20 to 35mm: 60g)
Part Number
DJW5.0X60S
DJW6.0X60S
DJW6.4X60S
DJW7.0X60S
DJW8.0X60S
DJW10.0X60S
DJW12.0X60S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipProduct Name blade diameter
(mm)
JAN Code Trusco Code

860,000 IDR

1 Piece(s) 12 Day(s) Unika Rechargeable Diamond Core Set Semi Dry DJW5.0×60S5.04989270127081760-3924

860,000 IDR

1 Piece(s) 12 Day(s) Unika Rechargeable Diamond Core Set Semi Dry DJW6.0×60S6.04989270127098760-3932

860,000 IDR

1 Piece(s) 12 Day(s) Unika Rechargeable Diamond Core Set Semi Dry DJW6.4×60S6.44989270127104760-3941

876,923 IDR

1 Piece(s) 8 Day(s) or more Unika Rechargeable Diamond Core Set Semi Dry DJW7.0×60S7.04989270127111760-3959

912,308 IDR

1 Piece(s) 12 Day(s) Unika Rechargeable Diamond Core Set Semi Dry DJW8.0×60S8.04989270127128760-3967

998,462 IDR

1 Piece(s) 12 Day(s) Unika Rechargeable Diamond Core Set Semi Dry DJW10.0×60S10.04989270127135760-3908

1,032,308 IDR

1 Piece(s) 12 Day(s) Unika Rechargeable Diamond Core Set Semi Dry DJW12.0×60S12.04989270127142760-3916

Loading...

  1. 1
 

Basic Information

Application Work material: Porcelain tile, Ceramic tile, Stone tile, Hard tile, Granite, Marble, etc. Overall Length(mm) 60 Effective Length(mm) 15
shank diameter(mm) 6.35 Material Blade part: Diamond Accessory Semi-dry wax (25 g)
Compatible Electric Motor Impact Screwdriver, Charging Screwdriver (12 V or more), Electric Drill (400 W or less)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)