(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

S-Lock Bimetal Hole Saw (for Plastic Manhole Covers)

S-Lock Bimetal Hole Saw (for Plastic Manhole Covers)

[Features]
· More economical through individual cutter replacement.
· Safe work without snagging is possible for plastic wastewater drains, rainwater drains, PVC pipes, resin, etc.
· Excellent operability thanks to the auto lock/manual release mechanism.
[Material]
· Blade: High Speed Steel (M42)

(i)Caution

  • The photo shows the set products.

Part Number

Configured Part Number is shown.

Part Number
SLPM147
SLPM147RST
SLPM147ST
SLPM150
SLPM150RST
SLPM150ST
SLPM170
SLPM170RST
SLPM170ST
SLPM173
SLPM173RST
SLPM173ST
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade Tip Diameter
(mm)
Detail Type Link Model JAN Code Trusco Code

3,436,923 IDR

1 Piece(s) 8 Day(s) or more 147Cutter-4957462237153487-1961

4,192,308 IDR

1 Piece(s) 8 Day(s) or more 147SetSDS Plus Shank4957462238044487-1979

4,192,308 IDR

1 Piece(s) 8 Day(s) or more 147SetStraight shank4957462237177487-1987

3,772,308 IDR

1 Piece(s) 8 Day(s) or more 150Cutter-4957462237160487-1995

4,527,692 IDR

1 Piece(s) 8 Day(s) or more 147SetSDS Plus Shank4957462238051487-2002

4,527,692 IDR

1 Piece(s) 8 Day(s) or more 150SetStraight shank4957462237184487-2011

4,949,231 IDR

1 Piece(s) 8 Day(s) or more 170Cutter-4957462238112487-2029

5,704,615 IDR

1 Piece(s) 8 Day(s) or more 170SetSDS Plus Shank4957462238105487-2037

5,704,615 IDR

1 Piece(s) 8 Day(s) or more 170SetStraight shank4957462238082487-2045

5,284,615 IDR

1 Piece(s) 11 Day(s) or more 173Cutter-4957462238198487-2053

6,040,000 IDR

1 Piece(s) 8 Day(s) or more 173SetSDS Plus Shank4957462238181487-2061

6,040,000 IDR

1 Piece(s) 8 Day(s) or more 173SetStraight shank4957462238204487-2070

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)