(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Lon-Soft Mat #7

Lon-Soft Mat #7

Standard Unit Price:
4,483,077 IDR
Days to Ship :
12 Day(s)

[Features]
· Uses dust-removing, flexible and durable loop pile construction.
· Can be used with many different entrances.
· Material contains antimicrobial and antifungal agents.
· Does not leave dropped sand or dust on the surface of the mat.
· Loop pile structure maintains an attractive appearance while providing soft cushioning.

Basic Specifications

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Width(mm)
    750
  • Length
    900
  • Thickness(mm)
    14
  • Mass
    3.4kg
  • Material
    PVC
  • Notes
    Resin mat may stretch or shrink due to temperature and seasonal changes. If it is dropped in during construction, a gap may open up between the mat and the frame.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Gray
  • Green
  • Clear
JAN Code

Refine by

  • 4903180409532
  • 4903180409549
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
1 pc.
Green
4903180409532
12 Day(s)
4,483,077 IDR

Part Number : F-129-7-G
Days to Ship 12 Day(s)
Standard Unit Price 4,483,077 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    750
  • Length
    900
  • Thickness(mm)
    14
  • JAN Code
    4903180409532
  • Mass
    3.4kg
  • OP (Color Signal)
    G
  • Material
    PVC
  • Notes
    Resin mat may stretch or shrink due to temperature and seasonal changes. If it is dropped in during construction, a gap may open up between the mat and the frame.
1 pc.
Gray
4903180409549
12 Day(s)
4,483,077 IDR

Part Number : F-129-7-GR
Days to Ship 12 Day(s)
Standard Unit Price 4,483,077 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    750
  • Length
    900
  • Thickness(mm)
    14
  • JAN Code
    4903180409549
  • Mass
    3.4kg
  • OP (Color Signal)
    GR
  • Material
    PVC
  • Notes
    Resin mat may stretch or shrink due to temperature and seasonal changes. If it is dropped in during construction, a gap may open up between the mat and the frame.