(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Alumina Cross

Alumina Cross

Standard Unit Price:
13,826,588 IDR
Days to Ship :
12 Day(s) or more

[Features]
· Boasts excellent heat resistance. Maintains its strength and flexibility, even after heating.
· Boasts excellent processability, corrosion resistance and thermal-shielding properties.
· Boasts high-strength and a high modulus of elasticity.
· Non-hygroscopic.
· Boasts excellent corrosion resistance and electrical insulation.

Basic Specifications

  • Product Model
    Material
  • Materials
    Aluminum
  • Width(mm)
    1000
  • Length(mm)
    1000
  • Thickness(mm)
    0.68
  • Diameter(mm)
    0.007~0.01
  • Maker Part Number
    AP1111
  • TGK Code
    0617872039
  • Specifications
    Weave: Plain
  • Heat Resistant(°C)
    1200
  • Material Details
    Alumina
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
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
1 Roll
12 Day(s) or more
13,826,588 IDR

Part Number : 0617-87-20-39
Days to Ship 12 Day(s) or more
Standard Unit Price 13,826,588 IDR
Quantity 1 Roll

Specificationtitle

  • Product Model
    Material
  • Materials
    Aluminum
  • Width(mm)
    1000
  • Length(mm)
    1000
  • Thickness(mm)
    0.68
  • Diameter(mm)
    0.007~0.01
  • Maker Part Number
    AP1111
  • TGK Code
    0617872039
  • Specifications
    Weave: Plain
  • Heat Resistant(°C)
    1200
  • Material Details
    Alumina