(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Epoch CFRP End Mill Type H ECH□□-SD

Part Number

Configured Part Number is shown.

 
Part Number
ECH4060-SD
ECH4080-SD
ECH4100-SD
ECH4120-SD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Outer Diameter
(mm)
Trusco Code

2,775,385 IDR

1 Piece(s) Quote 156706758-5594

3,116,923 IDR

1 Piece(s) Quote 208758758-5608

3,743,077 IDR

1 Piece(s) Quote 251010010758-5616

5,490,769 IDR

1 Piece(s) Quote 301211012758-5624

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 4 Type Square Machining Application Flat Surface / Side Surface / Groove
Details of Coating SD Coated O.D. Tolerance(mm) 0~-0.025 Specifications Left Screw Rotation 30°
Application Finishing Tool (Emphasis on Plane Roughness), (Honeycomb Material)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)