(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Pig Ranger Interior Cotton Type 2390-L

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Pig Ranger Interior Cotton Type
Part Number: 2390-L

Standard Unit Price: 147,672 IDR Special Price 147,672 IDR
Quantity: 1 Pair
Days to Ship: 8 Day(s) or more

[Features]
· Wear resistant and lightweight, with superior flexibility and breathability.
· Cotton inside for an excellent feel when wearing.
· Hook and loop tape at the wrist for a superior fit.
[Applications]
· For electrical engineering, mechanical work, cargo handling, shipping and gardening.

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    L
  • Total Length(cm)
    23
  • Around Palm(cm)
    22.4
  • Length of Middle Finger(cm)
    7.8
  • Color
    White
  • JAN Code
    4906554051894
  • Mass(g)
    93
  • Thickness(mm)
    1.3
  • Palm Part
    Real pigskin
  • Inside
    Cotton

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)