(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Oil Resistant Alpha

Click this image to zoom it.

Move the mouse over the image to zoom

Oil Resistant Alpha

Standard Unit Price:
80,109 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· Uses a special formula for excellent resistance to oil and abrasion.
· The special resin coating provides a non-slip effect.
· Antibacterial deodorization processing controls growth of bacteria.
[Applications]
· Machinery industry, civil engineering and construction.

Basic Specifications

Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • L
  • LL
  • Clear
Total Length(cm)

Refine by

  • 26
  • 30
  • Clear
Around Palm(cm)

Refine by

  • 23.5
  • 25
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.8
  • 8.3
  • Clear
JAN Code

Refine by

  • 4906554011638
  • 4906554011645
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
1 Pair
L
26
23.5
7.8
4906554011645
8 Day(s) or more
80,109 IDR

Part Number : 870-L
Days to Ship 8 Day(s) or more
Standard Unit Price 80,109 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    L
  • Total Length(cm)
    26
  • Around Palm(cm)
    23.5
  • Length of Middle Finger(cm)
    7.8
  • Color
    Purple
  • JAN Code
    4906554011645
  • Mass(g)
    157
  • Thickness(mm)
    1.4
  • Material (front)
    Vinyl Chloride
  • Material (back)
    Cotton
1 Pair
LL
30
25
8.3
4906554011638
8 Day(s) or more
87,399 IDR

Part Number : 873-LL
Days to Ship 8 Day(s) or more
Standard Unit Price 87,399 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    LL
  • Total Length(cm)
    30
  • Around Palm(cm)
    25
  • Length of Middle Finger(cm)
    8.3
  • Color
    Purple
  • JAN Code
    4906554011638
  • Mass(g)
    192
  • Thickness(mm)
    1.4
  • Material (front)
    Vinyl Chloride
  • Material (back)
    Cotton