(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Heavy Duty Oiled Leather Gloves - with Hook & Loop Fastener And Black Thumb Webbing 2298-L

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Heavy Duty Oiled Leather Gloves - with Hook & Loop Fastener And Black Thumb Webbing
Part Number: 2298-L

Standard Unit Price: 103,966 IDR Special Price 103,966 IDR
Quantity: 1 Pair
Days to Ship: 8 Day(s) or more

[Features]
· Excellent heat resistance and durability.
· Special oil processing makes laundering possible.
· Black split leather pad at the base of the thumb.
[Applications]
· For heavy work, such as construction, civil engineering, iron and steel work, mechanical work, transportation, electrical engineering and landscaping.

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    L
  • Total Length(cm)
    22.5
  • Around Palm(cm)
    22.6
  • Length of Middle Finger(cm)
    8.2
  • Color
    White
  • JAN Code
    4906554052396
  • Mass(g)
    180
  • Thickness(mm)
    1.5
  • Material Quality
    Cattle Split Leather

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)