(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Heavy Duty Oiled Leather Gloves - Reverse Stitch with Black Thumb Webbing

Heavy Duty Oiled Leather Gloves - Reverse Stitch with Black Thumb Webbing

Standard Unit Price:
95,372 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· Excellent heat resistance and durability.
· Special oil processing makes laundering possible.
· Black split leather pad at the base of the thumb.
[Applications]
· For heavy work, such as construction, civil engineering, iron and steel work, mechanical work, transportation, electrical engineering and landscaping.

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Total Length(cm)
    23.5
  • Color
    White
  • Thickness(mm)
    1.5
  • Material Quality
    Cattle Split Leather
  • Inner capacity
    1 Pair
Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Around Palm(cm)

Refine by

  • 22.8
  • 23.4
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.8
  • 8
  • Clear
JAN Code

Refine by

  • 4906554052327
  • 4906554052334
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
23.4
8
4906554052334
8 Day(s) or more
98,007 IDR

Part Number : 2296-L
Days to Ship 8 Day(s) or more
Standard Unit Price 98,007 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    L
  • Total Length(cm)
    23.5
  • Around Palm(cm)
    23.4
  • Length of Middle Finger(cm)
    8
  • Color
    White
  • JAN Code
    4906554052334
  • Mass(g)
    175
  • Thickness(mm)
    1.5
  • Material Quality
    Cattle Split Leather
1 Pair
M
22.8
7.8
4906554052327
8 Day(s) or more
95,372 IDR

Part Number : 2296-M
Days to Ship 8 Day(s) or more
Standard Unit Price 95,372 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    M
  • Total Length(cm)
    23.5
  • Around Palm(cm)
    22.8
  • Length of Middle Finger(cm)
    7.8
  • Color
    White
  • JAN Code
    4906554052327
  • Mass(g)
    155
  • Thickness(mm)
    1.5
  • Material Quality
    Cattle Split Leather

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)