(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pig Leather Gloves Crest Back Knitted

Click this image to zoom it.

Move the mouse over the image to zoom

Pig Leather Gloves Crest Back Knitted

Standard Unit Price:
114,167 IDR
Days to Ship :
11 Day(s) or more

[Features]
· Uses carefully-selected genuine pigskin.
· Lightweight, with superior breathability.
· Knitted fabric back with superior breathability.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
805
1 Pair
11 Day(s) or more
114,167 IDR

Minimum order quantity is 200.

Part Number : 805
Days to Ship 11 Day(s) or more
Standard Unit Price 114,167 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    Configurable
  • Color Details
    White
  • Material
    Pigskin, Cotton

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)