(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cowhide Crest Gloves

Click this image to zoom it.

Move the mouse over the image to zoom

Cowhide Crest Gloves

Standard Unit Price:
164,000 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Made with carefully selected supple and strong genuine cowhide.
· Wear and oil stain resistant.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
9 Day(s) or more
164,000 IDR

Part Number : 707-L
Days to Ship 9 Day(s) or more
Standard Unit Price 164,000 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    L
  • Color Details
    White
  • Material
    Cattle Leather
1 Pair
LL
8 Day(s) or more
164,000 IDR

Part Number : 707-LL
Days to Ship 8 Day(s) or more
Standard Unit Price 164,000 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    LL
  • Color Details
    White
  • Material
    Cattle Leather
1 Pair
M
16 Day(s) or more
164,000 IDR

Part Number : 707-M
Days to Ship 16 Day(s) or more
Standard Unit Price 164,000 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Size
    M
  • Color Details
    White
  • Material
    Cattle Leather

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)