(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cow split leather gloves for welding 5-finger type back stitch

Click this image to zoom it.

Move the mouse over the image to zoom

Cow split leather gloves for welding 5-finger type back stitch

Standard Unit Price:
125,804 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Sleeves are long, ideal for welding.
· With reinforced split leather padding and back seam type.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
605
1 Pair
8 Day(s) or more
125,804 IDR

Part Number : 605
Days to Ship 8 Day(s) or more
Standard Unit Price 125,804 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    Configurable
  • Color Details
    Gray
  • Material
    Cattle Split Leather

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)