(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cowhide Gloves Knitted Fabric on the Back of the Hand 305

Click this image to zoom it.

Move the mouse over the image to zoom

Cowhide Gloves Knitted Fabric on the Back of the Hand 305

Standard Unit Price:
74,098 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· Split leather with superior durability. Elastic wrist type. Knit fabric back for superior breathability.
[Applications]
· For the coating industry, piping work, iron and steel work, construction work, civil engineering, automotive-related work, etc.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
12 Day(s) or more
74,098 IDR

Minimum order quantity is 120.

Part Number : 305-L
Days to Ship 12 Day(s) or more
Standard Unit Price 74,098 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Specifications
    Unlined Back
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    L
  • Color Details
    Gray
  • Material
    Cow Split Leather Gloves, Cotton
1 Pair
LL
9 Day(s) or more
81,500 IDR

Part Number : 305-LL
Days to Ship 9 Day(s) or more
Standard Unit Price 81,500 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Specifications
    Unlined Back
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    LL
  • Color Details
    Gray
  • Material
    Cow Split Leather Gloves, Cotton
1 Pair
M
8 Day(s) or more
74,098 IDR

Part Number : 305-M
Days to Ship 8 Day(s) or more
Standard Unit Price 74,098 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Specifications
    Unlined Back
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    M
  • Color Details
    Gray
  • Material
    Cow Split Leather Gloves, Cotton

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)