(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Artificial Leather Glove Cushion Grip

Click this image to zoom it.

Move the mouse over the image to zoom

Artificial Leather Glove Cushion Grip

Standard Unit Price:
218,100 IDR-
Days to Ship :
10 Day(s) or more

[Features]
· Man-made leather gloves that can be washed in water and are wear resistant.
· A cushioned pad protects the palm.
· Silicone anti-slip processing on the palms.
· Ventilation holes in the fingers prevent stuffiness.
· Toweling fabric back for sweat absorbency.
· Chloroprene rubber at the sleeve opening improves the fit.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • 3 L
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
3 L
10 Day(s) or more
219,772 IDR

Minimum order quantity is 10.

Part Number : S-CUSHIONG-3L
Days to Ship 10 Day(s) or more
Standard Unit Price 219,772 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Application
    For work
  • Leather Glove Types
    Artificial Leather
  • Size
    3 L
  • Color
    Black Gray
  • Mass(g)
    70
1 Pair
L
10 Day(s) or more
218,581 IDR

Minimum order quantity is 10.

Part Number : S-CUSHIONG-L
Days to Ship 10 Day(s) or more
Standard Unit Price 218,581 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Application
    For work
  • Leather Glove Types
    Artificial Leather
  • Size
    L
  • Color
    Black Gray
  • Mass(g)
    62
1 Pair
LL
10 Day(s) or more
219,056 IDR

Minimum order quantity is 10.

Part Number : S-CUSHIONG-LL
Days to Ship 10 Day(s) or more
Standard Unit Price 219,056 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Application
    For work
  • Leather Glove Types
    Artificial Leather
  • Size
    LL
  • Color
    Black Gray
  • Mass(g)
    65
1 Pair
M
10 Day(s) or more
218,100 IDR

Minimum order quantity is 10.

Part Number : S-CUSHIONG-M
Days to Ship 10 Day(s) or more
Standard Unit Price 218,100 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Application
    For work
  • Leather Glove Types
    Artificial Leather
  • Size
    M
  • Color
    Black Gray
  • Mass(g)
    58

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)