(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Aluminum Pallet, Double-Face Non-Reversible 2-Way Width (mm) 900

Click this image to zoom it.

Move the mouse over the image to zoom

Aluminum Pallet, Double-Face Non-Reversible 2-Way Width (mm) 900

Standard Unit Price:
5,710,260 IDR
Days to Ship :
14 Day(s) or more

Light and strong aluminum pallet.
[Features]
· Washable and hygienic.
· Durable, workable, and has a high scrap value, making it highly economical.
· Integrated weld structure, making it extremely solid.
· Made of aluminum, making it optimal for use in locations where water is used.
[Applications]
· Optimal for use in clean rooms, locations where water is used, etc.

Basic Specifications

  • Frontage (mm)
    900
  • Depth (mm)
    900
  • Product Model
    Pallet
  • Material (Body)
    Aluminum Alloy
  • Maximum Static Load (kg)
    1500
  • Specifications
    2-Way Feed
  • Maximum Dynamic Load (kg)
    1500
  • Height / Thickness (mm)
    130
  • Type Details
    Double-Sided Two-Way Insertion
  • Insertion Dimensions (Frontage) Width(mm)
    387
  • Insertion Dimensions (Frontage) Height(mm)
    80
  • Center Block Width(mm)
    40
  • Trusco Code
    -
  • Features
    Light, washable and hygienic. (HACCP compliant) Has excellent corrosion resistance, offers good workability, and is economical due to a high recycling value. Stacking is optimal and deflection is minimal.
  • Mass(kg)
    13
  • Material Details
    Aluminum Alloy (A-6063-T75)
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
14 Day(s) or more
5,710,260 IDR

Part Number : WD-0909
Days to Ship 14 Day(s) or more
Standard Unit Price 5,710,260 IDR
Quantity 1 pc.

Specificationtitle

  • Frontage (mm)
    900
  • Depth (mm)
    900
  • Product Model
    Pallet
  • Material (Body)
    Aluminum Alloy
  • Maximum Static Load (kg)
    1500
  • Specifications
    2-Way Feed
  • Maximum Dynamic Load (kg)
    1500
  • Height / Thickness (mm)
    130
  • Type Details
    Double-Sided Two-Way Insertion
  • Insertion Dimensions (Frontage) Width(mm)
    387
  • Insertion Dimensions (Frontage) Height(mm)
    80
  • Center Block Width(mm)
    40
  • Trusco Code
    -
  • Features
    Light, washable and hygienic. (HACCP compliant) Has excellent corrosion resistance, offers good workability, and is economical due to a high recycling value. Stacking is optimal and deflection is minimal.
  • Mass(kg)
    13
  • Material Details
    Aluminum Alloy (A-6063-T75)