(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cargo Presta (Steel Floorboard)

Click this image to zoom it.

Move the mouse over the image to zoom

Cargo Presta (Steel Floorboard)

Standard Unit Price:
7,471,389 IDR-
Days to Ship :
27 Day(s) or more

Wire cage stock cart with load capacity of 500 kg, enabling easy transportation of large loads and multiple items.
[Features]
· Double coated (cathodic electrodeposition coating and TGIC powder coating).
· Single-action lock system automatically locks the floor plate to the frame when setting up or storing the product.
· Single-action lock system: Japanese patent number 3481849.
· Double coating provides excellent rust-prevention and weather-resistant in harsh environments, preserving strength and good appearance.
· Powder coating approximately 10 times stronger than a melamine baked coating.
· Can be folded when not in use, saving storage space.
[Usage]
· Convenient when transporting large loads or multiple items.

Basic Specifications

Part Number
Length(mm)

Refine by

  • 800
  • 1100
  • Clear
Width(mm)

Refine by

  • 1000
  • 1100
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
800
1000
30 Day(s) or more
7,471,389 IDR

Part Number : WK6-10
Days to Ship 30 Day(s) or more
Standard Unit Price 7,471,389 IDR

Specificationtitle

  • Product Type
    Roll Palettes
  • Uniform Load(kg)
    500
  • Main Body Material
    Made of Steel
  • Quiet measures
    Available
  • Main body: option
    Body
  • Type Details
    For 500 kg
  • Length(mm)
    800
  • Width(mm)
    1000
  • Total Height(mm)
    1700
  • Mass(g)
    52000
1100
1100
27 Day(s) or more
10,248,611 IDR

Part Number : WK7-111
Days to Ship 27 Day(s) or more
Standard Unit Price 10,248,611 IDR

Specificationtitle

  • Product Type
    Roll Palettes
  • Uniform Load(kg)
    500
  • Main Body Material
    Made of Steel
  • Quiet measures
    Available
  • Main body: option
    Body
  • Type Details
    For 500 kg
  • Length(mm)
    1100
  • Width(mm)
    1100
  • Total Height(mm)
    1700
  • Mass(g)
    66000