(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Gun Gun Micro Super Wipe Wiper F

Click this image to zoom it.

Move the mouse over the image to zoom

Gun Gun Micro Super Wipe Wiper F

Standard Unit Price:
612,308 IDR
Days to Ship :
30 Day(s)

[Features]
· Wet wiping approximately three times the capacity of a wet sheet for floor wiping.
[Material]
· Head: Polypropylene / Handle: Aluminum / Sponge: PVA

Basic Specifications

  • Product Type
    Wood Flooring Wiper
  • Wipe width(cm)
    27
  • Handle Length(cm)
    67.5~93.5
  • JAN Code
    4970190305666
  • Package Size (W×H×D)(mm)
    280 x 1020 x 85 (Max Length 1280)
  • Package Weight(g)
    745
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
30 Day(s)
612,308 IDR

Part Number : AZ251
Days to Ship 30 Day(s)
Standard Unit Price 612,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Wood Flooring Wiper
  • Wipe width(cm)
    27
  • Handle Length(cm)
    67.5~93.5
  • JAN Code
    4970190305666
  • Package Size (W×H×D)(mm)
    280 x 1020 x 85 (Max Length 1280)
  • Package Weight(g)
    745

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)