(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hard Rectangular Washing Brush

Click this image to zoom it.

Move the mouse over the image to zoom

Hard Rectangular Washing Brush

Standard Unit Price:
121,847 IDR-
Days to Ship :
12 Day(s)

[Features]
·Tough mud dirt will be scrubbed and removed.
·Since it is a right angle cut, it is a shape that easily reaches the corner.
[Specification]
·Color:Green
[Materials]
·Polypropylene(PP)

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • Large
  • Medium
  • Small
  • Clear
Size(cm)

Refine by

  • Approx. 25×10×6
  • Approx. 28×10×6
  • Approx. 30×10×6
  • Clear
JAN Code

Refine by

  • 4970190490867
  • 4970190490874
  • 4970190490881
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Large
Approx. 30×10×6
4970190490867
12 Day(s)
172,616 IDR

Part Number : AZ655
Days to Ship 12 Day(s)
Standard Unit Price 172,616 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hand Brush
  • Color
    Green
  • Details Type
    Large
  • Size(cm)
    Approx. 30×10×6
  • JAN Code
    4970190490867
  • Mass(g)
    90
  • Package Size(mm)
    110×300×65
1 pc.
Medium
Approx. 28×10×6
4970190490874
12 Day(s)
147,231 IDR

Part Number : AZ656
Days to Ship 12 Day(s)
Standard Unit Price 147,231 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hand Brush
  • Color
    Green
  • Details Type
    Medium
  • Size(cm)
    Approx. 28×10×6
  • JAN Code
    4970190490874
  • Mass(g)
    80
  • Package Size(mm)
    110×280×65
1 pc.
Small
Approx. 25×10×6
4970190490881
12 Day(s)
121,847 IDR

Part Number : AZ657
Days to Ship 12 Day(s)
Standard Unit Price 121,847 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hand Brush
  • Color
    Green
  • Details Type
    Small
  • Size(cm)
    Approx. 25×10×6
  • JAN Code
    4970190490881
  • Mass(g)
    75
  • Package Size(mm)
    90×250×65

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Tough mud dirt will be scrubbed and removed.
●Since it is a right angle cut, it is a shape that easily reaches the corner.

Specification

●Color:Green

Materials

●Polypropylene(PP)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)