(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Clean Oven Heat Insulation: Ceramic Fiber

Clean Oven Heat Insulation: Ceramic Fiber

Standard Unit Price:
391,612,308 IDR-
Days to Ship :
Quote

[Features]
· Cleanliness level of Fed-Std Class 100 is possible when the temperature is stabilized.
· The temperature controller is equipped with a power consumption [[carbon dioxide]] emission monitoring function as standard.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Internal volume (L)

Refine by

  • 91
  • 216
  • Clear
Main Body Dimension Width(mm)

Refine by

  • 700
  • 850
  • Clear
Main Body Dimension Depth(mm)

Refine by

  • 1025
  • 1175
  • Clear
Main Body Dimension Height(mm)

Refine by

  • 1570
  • 1720
  • Clear
Trusco Code

Refine by

  • 481-9438
  • 481-9420
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
1 unit
91
700
1025
1570
481-9420
Quote
391,612,308 IDR

Part Number : DT411
Days to Ship Quote
Standard Unit Price 391,612,308 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Other
  • Type
    Set Temperature
  • Temperature Range(°C)
    Room Temperature +30-360
  • Internal volume (L)
    91
  • Power Supply
    Three-Phase 200 V
  • Convection system
    Forced Convection
  • Main Body Dimension Width(mm)
    700
  • Main Body Dimension Depth(mm)
    1025
  • Main Body Dimension Height(mm)
    1570
  • Trusco Code
    481-9420
  • Specification 1
    Forced Air Circulation/ Heat Resistant HEPA Filter (Dust Collection Efficiency: Over 99.97 for 0.3 μm Particles)
1 unit
216
850
1175
1720
481-9438
Quote
434,932,308 IDR

Part Number : DT611
Days to Ship Quote
Standard Unit Price 434,932,308 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Other
  • Type
    Set Temperature
  • Temperature Range(°C)
    Room Temperature +30-360
  • Internal volume (L)
    216
  • Power Supply
    Three-Phase 200 V
  • Convection system
    Forced Convection
  • Main Body Dimension Width(mm)
    850
  • Main Body Dimension Depth(mm)
    1175
  • Main Body Dimension Height(mm)
    1720
  • Trusco Code
    481-9438
  • Specification 1
    Forced Air Circulation/ Heat Resistant HEPA Filter (Dust Collection Efficiency: Over 99.97 for 0.3 μm Particles)