(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
For Clean Room, Torumingu

For Clean Room, Torumingu

Standard Unit Price:
146,012,308 IDR
Days to Ship :
Quote

[Features]
·The exhaust fan is always running, so the exhausted air is very clean through the HEPA filter.
·The function of the dust remover "Toruming" is equipped with a HEPA filter as it is.
·Can be used in hospitals, food processing, precision equipment, and electronic equipment areas that require high cleanliness.
[Applications]
·Removes hair and dust from work clothes. 600W × 250D × 1220H

Basic Specifications

  • Product Type
    Related goods
  • Frontage(mm)
    600
  • Depth(mm)
    250
  • Height(mm)
    1220
  • Trusco Code
    496-3067
  • Power Supply(V)
    AC100V
  • Power Consumption(W)
    660
  • Type
    For 1 person
  • Application
    Can be used to remove hair and dust from the front of the manufacturing room and inside the manufacturing room
  • Specifications
    Ventilation Fan, HEPA Filter Specification
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
146,012,308 IDR

Part Number : TR-CRS
Days to Ship Quote
Standard Unit Price 146,012,308 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Related goods
  • Frontage(mm)
    600
  • Depth(mm)
    250
  • Height(mm)
    1220
  • Trusco Code
    496-3067
  • Power Supply(V)
    AC100V
  • Power Consumption(W)
    660
  • Type
    For 1 person
  • Application
    Can be used to remove hair and dust from the front of the manufacturing room and inside the manufacturing room
  • Specifications
    Ventilation Fan, HEPA Filter Specification

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)