(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Helmet Bands

Helmet Bands

Standard Unit Price:
519,538 IDR
Days to Ship :
1 Day(s)

[Features]
· Attach to inner helmets to increase comfort.
· Can be used with the majority of clean hoods.
[Applications]
· Clean room work.

Basic Specifications

  • Product Type
    Other
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Other
    Option
  • Color
    Gray/White
  • Around Head(cm)
    57~62
  • JAN Code
    4580206980130
  • Trusco Code
    331-3182
  • Specifications
    Equivalent to ISO Class 5
  • Mass(g)
    30
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
519,538 IDR

Part Number : FD423C-51
Days to Ship 1 Day(s)
Standard Unit Price 519,538 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Other
    Option
  • Color
    Gray/White
  • Around Head(cm)
    57~62
  • JAN Code
    4580206980130
  • Trusco Code
    331-3182
  • Specifications
    Equivalent to ISO Class 5
  • Mass(g)
    30

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)