(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pipette Cleaning Brush (PBT Bristles)

Pipette Cleaning Brush (PBT Bristles)

Standard Unit Price:
76,923 IDR
Days to Ship :
8 Day(s) or more

[Features]
· It is excellent in durability without scattering cotton material.
· As the bristles are made of PBT, it is chemical resistant and is especially resistant to acids and organic solvents.
· The core material is made of anti-rust stainless steel.
[Applications]
· For cleaning laboratory equipment, such as pipettes and thin tubes.

Basic Specifications

  • Product Type
    Other
  • Color
    Blue
  • Overall Length(mm)
    500
  • Hair width(mm)
    60
  • Hair length(mm)
    20
  • Strand tip length(mm)
    40
  • JAN Code
    4989999378115
  • Trusco Code
    765-5983
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
76,923 IDR

Part Number : TBH-S1P
Days to Ship 8 Day(s) or more
Standard Unit Price 76,923 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Color
    Blue
  • Overall Length(mm)
    500
  • Hair width(mm)
    60
  • Hair length(mm)
    20
  • Strand tip length(mm)
    40
  • JAN Code
    4989999378115
  • Trusco Code
    765-5983

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in durability without hair removal of the wire rod.
●Since the bristle material is PBT, it is excellent in chemical resistance, especially acid-resistant and organic solvents.

Specification

●Bristle Width(mm):60
●Bristle Length(mm):20
●The Edge Hair Length(mm):40
●Total Length(mm):500
●SPQ(piece):10
●Color: Blue

Materials

●Hair: PBT
●Handle: Stainless Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)