(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Fluororesin Shovel

Fluororesin Shovel

Standard Unit Price:
5,446,154 IDR
Days to Ship :
Quote

[Features]
· An all fluororesin (PTFE) shovel.
· Excellent chemical resistance.
· The handle part is a ⌀20 round rod that fits exactly in the hand.
[Applications]
· For sampling.
· For chemical resistance.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • JAN Code
    4562305542075
  • Trusco Code
    754-9059
  • Overall Length(mm)
    283
  • Rake Section Size(mm)
    Width 115 x length 168 (140) x depth 55
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
5,446,154 IDR

Part Number : NR0271-01
Days to Ship Quote
Standard Unit Price 5,446,154 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • JAN Code
    4562305542075
  • Trusco Code
    754-9059
  • Overall Length(mm)
    283
  • Rake Section Size(mm)
    Width 115 x length 168 (140) x depth 55

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)