(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
KUBIRE Wash Bottle

KUBIRE Wash Bottle

Standard Unit Price:
172,769 IDR
Days to Ship :
1 Day(s)

[Features]
· Made on the principles of universal design to be handled with ease by anyone, reducing the risk of the bottle slipping out of the grasp and being dropped.
· Featuring a bellows nozzle and marble sinker for a full 360° range and use from any angle so that not drop of liquid is wasted.
· The width of the neck is about the same as that of a 500 ml wash bottle.

Basic Specifications

  • Capacity (ml)
    1000
  • Mass(g)
    95
  • Height(mm)
    330
  • Outer Diameter(mm)
    85.6(60.5)
  • Scale gradation(ml)
    20
  • JAN Code
    4560277213504
  • Trusco Code
    483-6375
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
1 Day(s)
172,769 IDR

Part Number : 27310
Days to Ship 1 Day(s)
Standard Unit Price 172,769 IDR
Quantity 1 pc.

Specificationtitle

  • Capacity (ml)
    1000
  • Mass(g)
    95
  • Height(mm)
    330
  • Outer Diameter(mm)
    85.6(60.5)
  • Scale gradation(ml)
    20
  • JAN Code
    4560277213504
  • Trusco Code
    483-6375