(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Storage Case, Buckle Box, Clear NSK-210-C

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Storage Case, Buckle Box, Clear
Part Number: NSK-210-C

Standard Unit Price: 341,429 IDR Special Price 341,429 IDR
Quantity: 1 pc.
Days to Ship: 12 Day(s)

[Features]
· Because the buckle is mounted on the main body of the box, the lid stays firmly closed when the filled box is lifted up.
· Different-sized models can be stacked together easily.

Specifications of NSK-210-C

  • Color
    Clear
  • External Dimensions (Width X Depth X Height)(mm)
    445×295×253
  • Effective inside dimensions (frontage x depth x height)(mm)
    335×210×230
  • Capacity(L)
    16.2
  • Compatible Container
    210×335×230
  • JAN Code
    4905009254484
  • Trusco Code
    390-0657
  • Mass(g)
    1160

Please check the type/dimensions/specifications of the part NSK-210-C in the Storage Case, Buckle Box, Clear series.

Products like this...

Part Number
NSK-230-C
NSK-430-C
NSK-450-C
NSK-700-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal Dimensions (Width X Depth X Height)
(mm)
Effective inside dimensions (frontage x depth x height)
(mm)
Capacity
(L)
Compatible Container JAN Code Trusco Code Mass
(g)
Amount Of Content

468,571 IDR

1 Piece(s) 12 Day(s) 590×388×180485×315×15523.7360×530×2084905009254507390-06651470-

545,857 IDR

1 Piece(s) 12 Day(s) 636×445×230530×360×20839.7345×510×3334905009254521404-76561870-

545,857 IDR

1 Piece(s) 12 Day(s) 590×388×324470×295×30241.9-4905009254545390-06901760-

727,571 IDR

1 Piece(s) 12 Day(s) 636×445×355510×345×33358.6-4905009254569390-07112320-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)