(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Toolbox RVBOX (OD Color)

Toolbox RVBOX (OD Color)

Standard Unit Price:
616,000 IDR
Days to Ship :
Quote

[Features]
· Multi-purpose storage box in olive-drab color.
· With a top that has a load resistance of 80 kg, and a robust body, this box can also be used as a bench or step stool.
[Applications]
· Multi-purpose storage box.
· Can also be used as a bench or step stool.

Basic Specifications

  • Frontage(mm)
    701 to 900
  • Depth(mm)
    301 to 400
  • Height(mm)
    301 to 400
  • Color
    Olive Drab (OD)
  • Outer Dimensions (Width X Depth X Height)(mm)
    785×370×325
  • Internal Dimensions: (Width x Depth x Height)(mm)
    600×275×275
  • Load Resistance(kg)
    80
  • JAN Code
    4905009517008
  • Trusco Code
    490-2424
  • Capacity(L)
    60
  • Material
    Polypropylene (PP)
  • Mass(kg)
    3.58
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
616,000 IDR

Part Number : RV800-OD
Days to Ship Quote
Standard Unit Price 616,000 IDR
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    701 to 900
  • Depth(mm)
    301 to 400
  • Height(mm)
    301 to 400
  • Color
    Olive Drab (OD)
  • Outer Dimensions (Width X Depth X Height)(mm)
    785×370×325
  • Internal Dimensions: (Width x Depth x Height)(mm)
    600×275×275
  • Load Resistance(kg)
    80
  • JAN Code
    4905009517008
  • Trusco Code
    490-2424
  • Capacity(L)
    60
  • Material
    Polypropylene (PP)
  • Mass(kg)
    3.58

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)