(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stainless Steel Tire Hook

Stainless Steel Tire Hook

Standard Unit Price:
1,633,847 IDR-
Days to Ship :
Quote

A tire rack made of durable, rust-resistant stainless steel.
[Features]
·Easy assembly with an inset type that does not require screwing.
·Space-saving tires can be stored.
[Applications]
·For storing tires.

Basic Specifications

Part Number
Frontage(mm)

Refine by

  • 450
  • 590
  • 710
  • Clear
Depth(mm)

Refine by

  • 300
  • 360
  • 450
  • Clear
Height(mm)

Refine by

  • 1080
  • 1270
  • 1440
  • Clear
JAN Code

Refine by

  • 4905009482191
  • 4905009482207
  • 4905009482214
  • Clear
Trusco Code

Refine by

  • 404-8032
  • 404-8024
  • 404-8016
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
450
300
1080
4905009482191
404-8016
Quote
1,633,847 IDR

Part Number : KSL-450
Days to Ship Quote
Standard Unit Price 1,633,847 IDR

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    450
  • Depth(mm)
    300
  • Height(mm)
    1080
  • Product Type
    Lightweight Type (Up to 200 kg)
  • JAN Code
    4905009482191
  • Trusco Code
    404-8016
  • Mass(kg)
    3500
  • Conforming products
    Tire Rack Cover CV / CVP-450
590
360
1270
4905009482207
404-8024
Quote
1,912,308 IDR

Part Number : KSL-590
Days to Ship Quote
Standard Unit Price 1,912,308 IDR

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    590
  • Depth(mm)
    360
  • Height(mm)
    1270
  • Product Type
    Lightweight Type (Up to 200 kg)
  • JAN Code
    4905009482207
  • Trusco Code
    404-8024
  • Mass(kg)
    -
  • Conforming products
    Tire Rack Cover CV / CVP-590
710
450
1440
4905009482214
404-8032
Quote
2,293,847 IDR

Part Number : KSL-710
Days to Ship Quote
Standard Unit Price 2,293,847 IDR

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    710
  • Depth(mm)
    450
  • Height(mm)
    1440
  • Product Type
    Lightweight Type (Up to 200 kg)
  • JAN Code
    4905009482214
  • Trusco Code
    404-8032
  • Mass(kg)
    5043
  • Conforming products
    Tire Rack Cover CV / CVP-710

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)