(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shelf Adjustment Clip Category: Bind Magnet Type

Shelf Adjustment Clip Category: Bind Magnet Type

[Features]
· Can be attached to shelves to act as a label. Convenient for product category division or arrangement.
· Grip has a swing function and does not come off with light impacts.

Part Number

Configured Part Number is shown.

51655

Part Number
51655
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

235,847 IDR

1 Piece(s) 30 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Product Type Magnetic Clip JAN Code 4904625769686 Trusco Code 483-4151
Mass(g) 127 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 51655 in the Shelf Adjustment Clip Category: Bind Magnet Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)