(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adhesive Tape Type Hook Command™ Hook for Plumbing

Adhesive Tape Type Hook Command™ Hook for Plumbing

[Features]
· Can be applied firmly even to wet areas and removed easily.
[Applications]
· Use for small items.

Part Number

Configured Part Number is shown.

CMB-11

Part Number
CMB-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

70,154 IDR

1 Piece(s) 1 Day(s) 1 Set

Loading...

  1. 1

Basic Information

Product Type Adhesive Tape Load Resistance(kg) 1 Vertical(mm) 80
Horizontal(mm) 30 JAN Code 4547452210565 Trusco Code 406-9056
Specifications Adhesion Method (peeling type) Pack contents Hook (M) x 2, Water Resistant Adhesive Tab (M) x2 Number with packs Hook (M) x 2, Water Resistant Adhesive Tab (M) x2
Amount Of Content 1 Set

Please check the type/dimensions/specifications of the part CMB-11 in the Adhesive Tape Type Hook Command™ Hook for Plumbing series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)