(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Adhesive Tape Type Hook Command™ Hook for Plumbing Tab (Dedicated Double-Sided Tape) CMB-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Adhesive Tape Type Hook Command™ Hook for Plumbing Tab (Dedicated Double-Sided Tape)
Part Number: CMB-01

Standard Unit Price: 52,308 IDR Special Price 52,308 IDR
Quantity: 1 Set (3 Sheets)
Days to Ship: 12 Day(s)

[Features]
· Can be applied firmly even to wet areas and removed easily.
· Can be used for readhering Command[[TM]] hooks, such as for posting notices, waterproof clocks, and thermometers at locations subject to water.

Specifications of CMB-01

  • Product Type
    Adhesive Tape
  • Size(mm)
    M
  • Load Resistance(kg)
    1
  • Vertical(mm)
    70
  • Horizontal(mm)
    16
  • JAN Code
    4547452210541
  • Trusco Code
    406-9030
  • Specifications
    Adhesion Method (peeling type)

Please check the type/dimensions/specifications of the part CMB-01 in the Adhesive Tape Type Hook Command™ Hook for Plumbing Tab (Dedicated Double-Sided Tape) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)