(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Adhesive Tape Type Hook Command™ Hook

Adhesive Tape Type Hook Command™ Hook

Standard Unit Price:
241,538 IDR-
Days to Ship :
12 Day(s)

[Features]
· Peels off simply and can be used on the surfaces of many different materials (smooth surfaces). (Cannot be used for wallpaper of uneven surfaces)
· Firmly holds heavy objects without damaging walls.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Specifications
    Adhesion Method (peeling type)
Part Number
Amount Of Content

Refine by

  • 1 Set
  • 1 Set (60 Sheets)
  • 1 Set (80 Sheets)
  • Clear
Load Resistance(kg)

Refine by

  • 0.5
  • 1.3
  • 2.4
  • Clear
Vertical(mm)

Refine by

  • 99
  • Clear
Horizontal(mm)

Refine by

  • 31
  • Clear
JAN Code

Refine by

  • 4549395123858
  • 4549395123865
  • 4549395123889
  • Clear
Trusco Code

Refine by

  • 276-7970
  • 276-7961
  • 406-3228
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (60 Sheets)
1.3
-
-
4549395123865
276-7961
12 Day(s)
246,154 IDR

Part Number : CM1M-8HN
Days to Ship 12 Day(s)
Standard Unit Price 246,154 IDR
Quantity 1 Set (60 Sheets)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Load Resistance(kg)
    1.3
  • Vertical(mm)
    -
  • Horizontal(mm)
    -
  • JAN Code
    4549395123865
  • Trusco Code
    276-7961
  • Specifications
    Adhesion Method (peeling type)
  • Pack contents
    Hook (M) 8 pcs, Tab (M) 8 pcs
  • Number with packs
    Hook (M) 8 pcs, Tab (M) 8 pcs
  • Mass(g)
    80
1 Set (80 Sheets)
2.4
99
31
4549395123858
406-3228
12 Day(s)
241,538 IDR

Part Number : CM2L-6HN
Days to Ship 12 Day(s)
Standard Unit Price 241,538 IDR
Quantity 1 Set (80 Sheets)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Load Resistance(kg)
    2.4
  • Vertical(mm)
    99
  • Horizontal(mm)
    31
  • JAN Code
    4549395123858
  • Trusco Code
    406-3228
  • Specifications
    Adhesion Method (peeling type)
  • Pack contents
    Hook (L) 6 pieces, Tab (L) 6 Sheets
  • Number with packs
    Hook (L) 6 pieces, Tab (L) 6 Sheets
  • Mass(g)
    110
1 Set
0.5
-
-
4549395123889
276-7970
12 Day(s)
246,154 IDR

Part Number : CM99-10HN
Days to Ship 12 Day(s)
Standard Unit Price 246,154 IDR
Quantity 1 Set

Specificationtitle

  • Product Type
    Adhesive Tape
  • Load Resistance(kg)
    0.5
  • Vertical(mm)
    -
  • Horizontal(mm)
    -
  • JAN Code
    4549395123889
  • Trusco Code
    276-7970
  • Specifications
    Adhesion Method (peeling type)
  • Pack contents
    Hook (S) 10 pcs, Tab (S) 10 pcs
  • Number with packs
    Hook (S) 10 pcs, Tab (S) 10 pcs
  • Mass(g)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)