(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adhesive Tape Type Hook Command™ Hook Clear【6-12 Pieces Per Package】

Adhesive Tape Type Hook Command™ Hook Clear

[Features]
· Peels off simply and can be used on the surfaces of many different materials (smooth surfaces). (Cannot be used for wallpaper of uneven surfaces)
· Firmly holds heavy objects without damaging walls.
· As the hook and tab are transparent, it can be used anywhere.

Part Number

Configured Part Number is shown.

Part Number
CM20-CL
CM88-CL
CMM-CL
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLoad Resistance
(kg)
JAN Code Trusco Code Pack contents Mass
(g)
Amount Of Content

106,154 IDR

8 Pieces Per Package

1 Pack(s) 12 Day(s) 0.224549395123902473-89263 Swing Hooks, 8 Tabs (S)191 Pack (3 Swing Hooks)

110,769 IDR

12 Pieces Per Package

1 Pack(s) 12 Day(s) 0.24547452200665473-8977Mini Hook x 6 pcs, Tab (S) x 12 pcs181 Pack (6 Mini Hooks)

110,769 IDR

6 Pieces Per Package

1 Pack(s) 12 Day(s) 0.94547452200689473-8985Hook (M) 2 pcs, Tab (M) 6 pcs181 Pack (2 Hooks [M)

Loading...

  1. 1

Basic Information

Product Type Adhesive Tape Specifications Adhesion Method (peeling type)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)