(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Mesh Case Thickness 30–100 mm

Mesh Case Thickness 30–100 mm

Standard Unit Price:
150,769 IDR-
Days to Ship :
8 Day(s) or more

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • A3
  • A3 Large Gusset
  • A4
  • A4 Large Gusset
  • Clear
Vertical(mm)

Refine by

  • 260
  • 340
  • Clear
Horizontal(mm)

Refine by

  • 345
  • 470
  • Clear
Thickness(mm)

Refine by

  • 30
  • 50
  • 80
  • 100
  • Clear
JAN Code

Refine by

  • 4535627303808
  • 4535627303815
  • 4535627303907
  • 4535627303914
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
A3
340
470
50
4535627303808
13 Day(s) or more
220,000 IDR

Part Number : MMCL-A3
Days to Ship 13 Day(s) or more
Standard Unit Price 220,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Package Type
  • Details Type
    A3
  • Vertical(mm)
    340
  • Horizontal(mm)
    470
  • Thickness(mm)
    50
  • JAN Code
    4535627303808
  • Trusco Code
    752-2053
1 pc.
A3 Large Gusset
340
470
100
4535627303907
8 Day(s) or more
261,538 IDR

Part Number : MMCL-A3-D
Days to Ship 8 Day(s) or more
Standard Unit Price 261,538 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Package Type
  • Details Type
    A3 Large Gusset
  • Vertical(mm)
    340
  • Horizontal(mm)
    470
  • Thickness(mm)
    100
  • JAN Code
    4535627303907
  • Trusco Code
    752-2061
1 pc.
A4
260
345
30
4535627303815
13 Day(s) or more
150,769 IDR

Part Number : MMCL-A4
Days to Ship 13 Day(s) or more
Standard Unit Price 150,769 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Package Type
  • Details Type
    A4
  • Vertical(mm)
    260
  • Horizontal(mm)
    345
  • Thickness(mm)
    30
  • JAN Code
    4535627303815
  • Trusco Code
    752-2070
1 pc.
A4 Large Gusset
260
345
80
4535627303914
8 Day(s) or more
167,692 IDR

Part Number : MMCL-A4-D
Days to Ship 8 Day(s) or more
Standard Unit Price 167,692 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Package Type
  • Details Type
    A4 Large Gusset
  • Vertical(mm)
    260
  • Horizontal(mm)
    345
  • Thickness(mm)
    80
  • JAN Code
    4535627303914
  • Trusco Code
    752-2088

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)