(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Storage Rack, Plexi

Storage Rack, Plexi

Standard Unit Price:
200,462 IDR-
Days to Ship :
12 Day(s)

[Features]
· Rail structure, unlikely to fall out even when stacked and sliding backward and forward.
· With stopper function to prevent upper level rack from falling.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 245×365
  • 290×365
  • 425×315
  • Clear
JAN Code

Refine by

  • 4904746058683
  • 4904746058690
  • 4904746058706
  • 4904746058713
  • Clear
Trusco Code

Refine by

  • 753-1982
  • 753-1974
  • 753-1966
  • 753-1958
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
290×365
4904746058690
753-1958
12 Day(s)
244,924 IDR

Part Number : PREXY-RACKA4
Days to Ship 12 Day(s)
Standard Unit Price 244,924 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Small objects case/tray
  • Size(mm)
    290×365
  • Color
    Natural
  • JAN Code
    4904746058690
  • Trusco Code
    753-1958
1 pc.
290×365
4904746058706
753-1966
12 Day(s)
338,000 IDR

Part Number : PREXY-RACKA4-D
Days to Ship 12 Day(s)
Standard Unit Price 338,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Small objects case/tray
  • Size(mm)
    290×365
  • Color
    Natural
  • JAN Code
    4904746058706
  • Trusco Code
    753-1966
1 pc.
425×315
4904746058713
753-1974
12 Day(s)
338,000 IDR

Part Number : PREXY-RACKB4
Days to Ship 12 Day(s)
Standard Unit Price 338,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Small objects case/tray
  • Size(mm)
    425×315
  • Color
    Natural
  • JAN Code
    4904746058713
  • Trusco Code
    753-1974
1 pc.
245×365
4904746058683
753-1982
12 Day(s)
200,462 IDR

Part Number : PREXY-RACKB5
Days to Ship 12 Day(s)
Standard Unit Price 200,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Small objects case/tray
  • Size(mm)
    245×365
  • Color
    Natural
  • JAN Code
    4904746058683
  • Trusco Code
    753-1982

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)