(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Post-it® Jobu Message Pointer 684P-KH

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Post-it® Jobu Message Pointer
Part Number: 684P-KH

Standard Unit Price: 83,077 IDR Special Price 83,077 IDR
Quantity: 1 Pack (40 Sheets)
Days to Ship: 1 Day(s)

[Features]
· Since it is a tough film type that is hard to be broken, it can be attached/removed repeatedly.
· With its vivid color and large arrow, you cannot miss the important portion.
· Since common words in the office are printed, the time to write those words can be eliminated.

Specifications of 684P-KH

  • Product Type
    Irregular Shape
  • Color
    Color band
  • Size(mm)
    44×25
  • Color Details
    Bright Green
  • 印面
    Please fill in the form.
  • JAN Code
    4548623795430
  • Trusco Code
    436-0508
  • グリーン購入法
    GPN Eco Econet Internet Products
  • Mass(g)
    6

Please check the type/dimensions/specifications of the part 684P-KH in the Post-it® Jobu Message Pointer series.

Products like this...

Part Number
684P-IC
684P-IC-5P
684P-KH-5P
684P-NH
684P-NH-5P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSize
(mm)
Color Details 印面 JAN Code Trusco Code Mass
(g)
Amount Of Content

110,769 IDR

100 Pieces Per Package

1 Pack(s) 1 Day(s) 44×12Aqua, Pink, YellowPlain/Important/Check4548623795447436-048691 Pack (100 Sheets)

464,615 IDR

500 Pieces Per Package

1 Pack(s) 1 Day(s) 44×12Aqua, Pink, YellowPlain/Important/Check4548623795515436-0494371 Pack (500 Sheets)

352,308 IDR

200 Pieces Per Package

1 Pack(s) 1 Day(s) 44×25Bright GreenPlease fill in the form.4548623795461436-0516301 Pack (200 Sheets)

83,077 IDR

40 Pieces Per Package

1 Pack(s) 1 Day(s) 44×25RedPut your seal4548623795423436-052461 Pack (40 Sheets)

352,308 IDR

200 Pieces Per Package

1 Pack(s) 1 Day(s) 44×25RedPut your seal4548623795454436-0532301 Pack (200 Sheets)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)