(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Post-it® Jobu Index 6821

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Post-it® Jobu Index
Part Number: 6821

Standard Unit Price: 70,769 IDR Special Price 70,769 IDR
Quantity: 1 Pack (50 Sheets)
Days to Ship: 1 Day(s)

[Features]
· It is a durable and hard to tear, Post-it® film materials.
· It is a sheet pop-up type formula that can be taken out one by one consecutively

Specifications of 6821

  • Product Type
    Rectangle
  • Color
    Color band
  • Size(mm)
    44×50
  • Color Details
    Red
  • JAN Code
    4901690649769
  • Trusco Code
    406-3040
  • グリーン購入法
    GPN Eco Econet Internet Products
  • Mass(g)
    13

Please check the type/dimensions/specifications of the part 6821 in the Post-it® Jobu Index series.

Products like this...

Part Number
682-1-B
682-1-RE
6822
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSize
(mm)
Color Details JAN Code Trusco Code Amount Of Content

75,385 IDR

100 Pieces Per Package

1 Pack(s) 1 Day(s) 44×23Blue4901690801174406-30581 Pack (100 Sheets)

75,385 IDR

100 Pieces Per Package

1 Pack(s) 1 Day(s) 44×23Red4901690801167406-30661 Pack (100 Sheets)

70,769 IDR

50 Pieces Per Package

1 Pack(s) 1 Day(s) 44×50Blue4901690649776406-30741 Pack (50 Sheets)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)