(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Post-it® Jobu Index, Contains 10 Pieces 6821-1-RB

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Post-it® Jobu Index, Contains 10 Pieces
Part Number: 6821-1-RB

Standard Unit Price: 604,615 IDR Special Price 604,615 IDR
Quantity: 1 Pack (1,000 Sheets)
Days to Ship: 1 Day(s)

[Features]
· It is a durable and hard to tear, Post-it® film materials.
· It is a sheet pop-up type formula that can be taken out one by one consecutively

Specifications of 6821-1-RB

  • Product Type
    Rectangle
  • Color
    Color band
  • Size(mm)
    44×23
  • Color Details
    Red, Blue
  • JAN Code
    4549395113040
  • Trusco Code
    474-5876
  • Set Content
    Various colors 100 pieces X 2 colors X 5 each
  • グリーン購入法
    GPN Eco Econet Internet Products
  • Mass(g)
    128

Please check the type/dimensions/specifications of the part 6821-1-RB in the Post-it® Jobu Index, Contains 10 Pieces series.

Products like this...

Part Number
6821-12-RB
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSize
(mm)
JAN Code Trusco Code Set Content Amount Of Content

570,769 IDR

500 Pieces Per Package

1 Pack(s) 1 Day(s) 44×504549395113057474-5868Various colors 50 pieces X 2 colors X 5 each1 Pack (500 Sheets)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)