(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Post-it® Jobu Transparent Index/Transparent Slim Index

Post-it® Jobu Transparent Index/Transparent Slim Index

Standard Unit Price:
627,692 IDR-
Days to Ship :
1 Day(s)

[Features]
· It is a durable and hard to tear, Post-it® film materials.
· When it is pasted it becomes transparent and does not hide the picture or characters below.
· It is a pop-up type formula that can be taken out one by one consecutively.

Basic Specifications

  • Product Type
    Oblong shape
  • Color
    Color band
  • Specifications
    Various colors 200
  • グリーン購入法
    GPN Eco Econet Internet Products
  • Mass(g)
    74
Part Number
Amount Of Content

Refine by

  • 1 case (1200 sheets)
  • 1 case (1800 sheets)
  • Clear
Size(mm)

Refine by

  • 44×6
  • 44×10
  • Clear
Color Details

Refine by

  • Blue, Green, Orange, Red, Rose, Purple, Sky Blue, Melon, Yellow
  • Melon, Yellow, Orange, Rose, Purple, Sky Blue
  • Purple, Blue, Green, Yellow, Orange, Red
  • Clear
JAN Code

Refine by

  • 4519001632685
  • 4519001632692
  • 4519001634917
  • Clear
Trusco Code

Refine by

  • 406-3091
  • 406-3082
  • 406-3031
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (1800 sheets)
44×6
Blue, Green, Orange, Red, Rose, Purple, Sky Blue, Melon, Yellow
4519001634917
406-3031
1 Day(s)
836,923 IDR

Part Number : 6801MS
Days to Ship 1 Day(s)
Standard Unit Price 836,923 IDR
Quantity 1 case (1800 sheets)

Specificationtitle

  • Product Type
    Oblong shape
  • Color
    Color band
  • Size(mm)
    44×6
  • Color Details
    Blue, Green, Orange, Red, Rose, Purple, Sky Blue, Melon, Yellow
  • JAN Code
    4519001634917
  • Trusco Code
    406-3031
  • Specifications
    Various colors 200
  • グリーン購入法
    GPN Eco Econet Internet Products
  • Mass(g)
    74
1 case (1200 sheets)
44×10
Purple, Blue, Green, Yellow, Orange, Red
4519001632685
406-3082
1 Day(s)
627,692 IDR

Part Number : 6831M
Days to Ship 1 Day(s)
Standard Unit Price 627,692 IDR
Quantity 1 case (1200 sheets)

Specificationtitle

  • Product Type
    Oblong shape
  • Color
    Color band
  • Size(mm)
    44×10
  • Color Details
    Purple, Blue, Green, Yellow, Orange, Red
  • JAN Code
    4519001632685
  • Trusco Code
    406-3082
  • Specifications
    Various colors 200
  • グリーン購入法
    GPN Eco Econet Internet Products
  • Mass(g)
    74
1 case (1200 sheets)
44×10
Melon, Yellow, Orange, Rose, Purple, Sky Blue
4519001632692
406-3091
1 Day(s)
627,692 IDR

Part Number : 6831NE
Days to Ship 1 Day(s)
Standard Unit Price 627,692 IDR
Quantity 1 case (1200 sheets)

Specificationtitle

  • Product Type
    Oblong shape
  • Color
    Color band
  • Size(mm)
    44×10
  • Color Details
    Melon, Yellow, Orange, Rose, Purple, Sky Blue
  • JAN Code
    4519001632692
  • Trusco Code
    406-3091
  • Specifications
    Various colors 200
  • グリーン購入法
    GPN Eco Econet Internet Products
  • Mass(g)
    74

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)