(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Post-it® Econopack™  Note and Sticky Sheet

Post-it® Econopack™ Note and Sticky Sheet

Standard Unit Price:
574,769 IDR-
Days to Ship :
1 Day(s)

[Features]
· Normal adhesive type.
· It can be repeatedly stuck or peeled off and will not damage items to be attached.

Basic Specifications

  • Color
    Color band
  • グリーン購入法
    Green Purchasing Law-Compliant Products, GPN Eco Products Listed the Internet, Eco Mark Compliant Products (Certification Number 05112023)
Part Number
Amount Of Content

Refine by

  • 1 Case (100 Pcs. X 10 Pads)
  • 1 Case (100 Pcs. X 20 Pads)
  • Clear
Product Type

Refine by

  • Square
  • Rectangle
  • Clear
Size(mm)

Refine by

  • 75×25
  • 75×75
  • 75×100
  • 75×127
  • Clear
Color Details

Refine by

  • Yellow
  • Yellow, Pink, Blue, Green
  • Clear
JAN Code

Refine by

  • 4519001541284
  • 4519001541321
  • 4519001562357
  • 4547452939428
  • 4547452939435
  • 4547452939442
  • 4547452939459
  • 4901690023668
  • Clear
Trusco Code

Refine by

  • 005-9749
  • 005-9731
  • 362-2436
  • 406-2990
  • 406-2981
  • 406-2973
  • 406-2965
  • 406-2957
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Case (100 Pcs. X 20 Pads)
Rectangle
75×25
Yellow, Pink, Blue, Green
4519001562357
005-9731
1 Day(s)
578,462 IDR

Part Number : 5001-K
Days to Ship 1 Day(s)
Standard Unit Price 578,462 IDR
Quantity 1 Case (100 Pcs. X 20 Pads)

Specificationtitle

  • Product Type
    Rectangle
  • Color
    Color band
  • Size(mm)
    75×25
  • Color Details
    Yellow, Pink, Blue, Green
  • JAN Code
    4519001562357
  • Trusco Code
    005-9731
  • Specifications
    -
  • グリーン購入法
    Green Purchasing Law-Compliant Products, GPN Eco Products Listed the Internet, Eco Mark Compliant Products (Certification Number 05112023)
  • Mass(g)
    330
1 Case (100 Pcs. X 20 Pads)
Rectangle
75×25
Yellow
4901690023668
406-2957
1 Day(s)
578,462 IDR

Part Number : 5001-Y
Days to Ship 1 Day(s)
Standard Unit Price 578,462 IDR
Quantity 1 Case (100 Pcs. X 20 Pads)

Specificationtitle

  • Product Type
    Rectangle
  • Color
    Color band
  • Size(mm)
    75×25
  • Color Details
    Yellow
  • JAN Code
    4901690023668
  • Trusco Code
    406-2957
  • Specifications
    Four Color Mixed Color
  • グリーン購入法
    Green Purchasing Law-Compliant Products, GPN Eco Products Listed the Internet, Eco Mark Compliant Products (Certification Number 05112023)
  • Mass(g)
    330
1 Case (100 Pcs. X 20 Pads)
Square
75×75
Yellow, Pink, Blue, Green
4519001541321
005-9749
1 Day(s)
574,769 IDR

Part Number : 6541-K
Days to Ship 1 Day(s)
Standard Unit Price 574,769 IDR
Quantity 1 Case (100 Pcs. X 20 Pads)

Specificationtitle

  • Product Type
    Square
  • Color
    Color band
  • Size(mm)
    75×75
  • Color Details
    Yellow, Pink, Blue, Green
  • JAN Code
    4519001541321
  • Trusco Code
    005-9749
  • Specifications
    Four Color Mixed Color
  • グリーン購入法
    Green Purchasing Law-Compliant Products, GPN Eco Products Listed the Internet, Eco Mark Compliant Products (Certification Number 05112023)
  • Mass(g)
    420
1 Case (100 Pcs. X 10 Pads)
Square
75×75
Yellow
4519001541284
406-2965
1 Day(s)
574,769 IDR

Part Number : 6541-Y
Days to Ship 1 Day(s)
Standard Unit Price 574,769 IDR
Quantity 1 Case (100 Pcs. X 10 Pads)

Specificationtitle

  • Product Type
    Square
  • Color
    Color band
  • Size(mm)
    75×75
  • Color Details
    Yellow
  • JAN Code
    4519001541284
  • Trusco Code
    406-2965
  • Specifications
    -
  • グリーン購入法
    Green Purchasing Law-Compliant Products, GPN Eco Products Listed the Internet, Eco Mark Compliant Products (Certification Number 05112023)
  • Mass(g)
    420
1 Case (100 Pcs. X 10 Pads)
Rectangle
75×127
Yellow, Pink, Blue, Green
4547452939459
362-2436
1 Day(s)
817,846 IDR

Part Number : 6551-K
Days to Ship 1 Day(s)
Standard Unit Price 817,846 IDR
Quantity 1 Case (100 Pcs. X 10 Pads)

Specificationtitle

  • Product Type
    Rectangle
  • Color
    Color band
  • Size(mm)
    75×127
  • Color Details
    Yellow, Pink, Blue, Green
  • JAN Code
    4547452939459
  • Trusco Code
    362-2436
  • Specifications
    -
  • グリーン購入法
    Green Purchasing Law-Compliant Products, GPN Eco Products Listed the Internet, Eco Mark Compliant Products (Certification Number 05112023)
  • Mass(g)
    730
1 Case (100 Pcs. X 10 Pads)
Rectangle
75×127
Yellow
4547452939442
406-2973
1 Day(s)
817,846 IDR

Part Number : 6551-Y
Days to Ship 1 Day(s)
Standard Unit Price 817,846 IDR
Quantity 1 Case (100 Pcs. X 10 Pads)

Specificationtitle

  • Product Type
    Rectangle
  • Color
    Color band
  • Size(mm)
    75×127
  • Color Details
    Yellow
  • JAN Code
    4547452939442
  • Trusco Code
    406-2973
  • Specifications
    -
  • グリーン購入法
    Green Purchasing Law-Compliant Products, GPN Eco Products Listed the Internet, Eco Mark Compliant Products (Certification Number 05112023)
  • Mass(g)
    730
1 Case (100 Pcs. X 10 Pads)
Rectangle
75×100
Yellow, Pink, Blue, Green
4547452939435
406-2981
1 Day(s)
689,846 IDR

Part Number : 6571-K
Days to Ship 1 Day(s)
Standard Unit Price 689,846 IDR
Quantity 1 Case (100 Pcs. X 10 Pads)

Specificationtitle

  • Product Type
    Rectangle
  • Color
    Color band
  • Size(mm)
    75×100
  • Color Details
    Yellow, Pink, Blue, Green
  • JAN Code
    4547452939435
  • Trusco Code
    406-2981
  • Specifications
    Four Color Mixed Color
  • グリーン購入法
    Green Purchasing Law-Compliant Products, GPN Eco Products Listed the Internet, Eco Mark Compliant Products (Certification Number 05112023)
  • Mass(g)
    660
1 Case (100 Pcs. X 10 Pads)
Rectangle
75×100
Yellow
4547452939428
406-2990
1 Day(s)
689,846 IDR

Part Number : 6571-Y
Days to Ship 1 Day(s)
Standard Unit Price 689,846 IDR
Quantity 1 Case (100 Pcs. X 10 Pads)

Specificationtitle

  • Product Type
    Rectangle
  • Color
    Color band
  • Size(mm)
    75×100
  • Color Details
    Yellow
  • JAN Code
    4547452939428
  • Trusco Code
    406-2990
  • Specifications
    -
  • グリーン購入法
    Green Purchasing Law-Compliant Products, GPN Eco Products Listed the Internet, Eco Mark Compliant Products (Certification Number 05112023)
  • Mass(g)
    660

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)