(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tepra PRO Tape Cartridge Matte Label Type / Black Letters

Tepra PRO Tape Cartridge Matte Label Type / Black Letters

[Features]
· A transparent matte label making use of the base material.
· Ideal for adhering to documents, as the label outline is unlikely to transfer even if photocopied and writing is possible.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
SB6T
SB9T
SB12T
SB18T
SB24T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

223,077 IDR

1 Piece(s) 1 Day(s)

223,077 IDR

1 Piece(s) 1 Day(s)

223,077 IDR

1 Piece(s) 1 Day(s)

307,692 IDR

1 Piece(s) 1 Day(s)

307,692 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)