(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Radio Clock the Large

Radio Clock the Large

[Features]
· Clearly visible and large, with a diameter of approximately 50 cm and superb visibility.
· The large display makes it perfect for a wide space such as a warehouse or factory.

Part Number

Configured Part Number is shown.

GDK-001

Part Number
GDK-001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

2,179,693 IDR

1 Piece(s) 1 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Product Type Wall Clock (Round) Function Radio clock Display Analog
Diameter(mm) 498 Height(mm) 498 Depth(mm) 53.2
Outer frame material HIPS resin JAN Code 4582109237953 Trusco Code 496-3849
Power Supply AA Alkaline Batteries x 2 (Included) Specifications With 1 wooden screw for wall-hanging. Function: high-torque radio wave movement Mass(g) 1900
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part GDK-001 in the Radio Clock the Large series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)