(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Time Recorder with Work Attendance Management System, Time P@ck III-100 (Working Hour Totaling and Editing Type)

Time Recorder with Work Attendance Management System, Time P@ck III-100 (Working Hour Totaling and Editing Type)

It is a packaged product that includes a time clock, time card (smart card), attendance management software, dedicated support for peace of mind in case of trouble, and everything you need.
[Features]
・ Standard model with simple functions
・ It is a time clock that can manage from importing to editing and aggregating attendance data on a personal computer
・ The aggregated data can be output for your payroll software or in CSV format
・ Chimes and melodies can be played from the built-in speaker

Part Number

Configured Part Number is shown.

TIMEPACK3-100

Part Number
TIMEPACK3-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

21,252,308 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Time Recorder PC connection PC Connection Type Width(mm) 170
Depth(mm) 133 Height(mm) 230 Trusco Code 759-2698
Mass(g) 1900 Applicable reference number of people(People) 100 Supported time cards TimeP@CK (6 columns printing) card A/B/C

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)