(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Library, U-Type Cabinet (Double-Open)

Library, U-Type Cabinet (Double-Open)

[Features]
· Although it uses 180° full open hinges, they do not protrude from the main body even when closing the door.
· Opening the door by 180° prevents it from interfering with the passage.

PDF

Specification

●Color: White
●With Screw for Connection

Materials

●Steel

Warning

●When using both the top and bottom placing type as a lower place, please use base(UBW-06).(however, since the UHW-18/UHW-21B has an adjuster, the base can not be used.)
Part Number
UHW-4
UHW-7
UHW-11
UHW-18
UHW-21B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHeight (mm) Installation Type Maximum Load (kg/unit) Uniform Load Capacity (kg / level) Accessory Shelf Board Pitch
(mm)
Additional shelf board Trusco Code Mass
(kg)
Amount Of Content

5,671,282 IDR

1 Piece(s) Quote 380For upper placement only60----765-807918.01 unit

6,859,231 IDR

1 Piece(s) Quote 720For both upper and lower placement12060Cylinder lock, shelf board x 116.75UW-01T765-808730.01 unit

8,215,847 IDR

1 Piece(s) Quote 1050For both upper and lower placement18060Cylinder lock, shelf board x 216.75UW-01T765-804441.01 unit

14,549,539 IDR

1 Piece(s) Quote 1830Dedicated for bottom support20060Cylinder lock, shelf board x 4, adjuster16.75UW-01T765-805274.01 unit

15,657,539 IDR

1 Piece(s) Quote 2160Dedicated for bottom support20060Cylinder lock, shelf board x 5, adjuster16.75UW-01T765-806178.01 unit

Loading...

  1. 1
 

Basic Information

Width (mm) 900 Depth (mm) 450 Product Type Finished product
Color White Specifications With screws for connection Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)