(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Yera Office Chair High Back, No Armrest

Part Number

Configured Part Number is shown.

Features

●Seat slide is adjustable.(5 stages/5cm)
●Seat surface vertical adjustment is possible.(12cm stroke)

Specification

●Coated Cloth:Upholstery
●Color:Black
●Seat Width x Seat Depth x Seat Height(mm):492 x 450 to 500 x 425 to 545
●Adjustable Seat Function: Gas Control Type
●Back: Resin Mesh
●High Back
Part Number
SV0001
SV0101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipChair Type Trusco Code Mass
(kg)
Lumber Support Amount Of Content

12,132,000 IDR

1 Piece(s) Quote With Armrest Type754-560614.5NA1 pc.

13,509,693 IDR

1 Piece(s) Quote Without Armrest Type754-564914.7Included1 pc.

Loading...

  1. 1

Basic Information

Color Black Fabric Upholstered Product Model Assembly Model
Color Details Black Depth of Seat(mm) 450~500 Seated Height(mm) 425~545
Width of Seat(mm) 492 Seat up and down Lifting Feature Gas Adjustment Type Back Resin mesh
Amount Of Content 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)