(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Weak Adhesive Type Sweat Absorbent Cap Liner

Weak Adhesive Type Sweat Absorbent Cap Liner

Standard Unit Price:
821,693 IDR
Days to Ship :
1 Day(s)

[Features]
·Easy to use. Just stick it on the inside of your helmet or hat
·Non-woven fabric is used for the part that touches the forehead. Quickly absorbs sweat
·Since it is a disposable type, you can always use a dry and clean pad.
·We offer a weak adhesive type (helmets, etc.) and a strong adhesive type (hats, etc.). If the adhesive surface is cloth, etc., a strong adhesive type is recommended.
·Ideal for work sites, as well as sports such as golf and baseball

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Head Circumference Supplies
  • Details Model
    For Helmet/Hat (Weak Adhesion)
  • Color
    White
  • Width(mm)
    35
  • Length(mm)
    230
  • JAN Code
    4976118304117
  • Trusco Code
    447-7553
  • Quantity in box(Sheets)
    450
  • Amount Of Content
    1 Box (100 pcs)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Box (100 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 pcs)
1 Day(s)
821,693 IDR

Part Number : AP001
Days to Ship 1 Day(s)
Standard Unit Price 821,693 IDR
Quantity 1 Box (100 pcs)

Specificationtitle

  • Product Model
    Head Circumference Supplies
  • Details Model
    For Helmet/Hat (Weak Adhesion)
  • Color
    White
  • Width(mm)
    35
  • Length(mm)
    230
  • JAN Code
    4976118304117
  • Trusco Code
    447-7553
  • Quantity in box(Sheets)
    450

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)