(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M™ Safe-Tigue™ Mat II (Flameproof)

3M™ Safe-Tigue™ Mat II (Flameproof)

Standard Unit Price:
1,283,760 IDR-
Days to Ship :
12 Day(s)

[Features]
· Economy type anti-slip and anti-fatigue mat.
· Fire resistant product. ​Fire prevention performance registration number​ (E1120046)
[Applications]
· Anti-slip and anti-fatigue mat for assembly lines or kitchen work areas.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(mm)

Refine by

  • 600
  • 750
  • 1200
  • 1500
  • 1800
  • Clear
JAN Code

Refine by

  • 4548623801254
  • 4548623801261
  • 4548623801278
  • 4548623801285
  • 4548623801292
  • Clear
Trusco Code

Refine by

  • 430-7224
  • 430-7216
  • 430-7208
  • 430-7194
  • 430-7186
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1200
4548623801278
430-7224
12 Day(s)
2,567,864 IDR

Part Number : SAF2-GRE-900X1200
Days to Ship 12 Day(s)
Standard Unit Price 2,567,864 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fatigue-Reducing Mat
  • Shape
    Sheet Type
  • Color
    Green
  • Width(mm)
    900
  • Length(mm)
    1200
  • Thickness(mm)
    5.5
  • JAN Code
    4548623801278
  • Trusco Code
    430-7224
1 pc.
1500
4548623801285
430-7216
12 Day(s)
3,209,914 IDR

Part Number : SAF2-GRE-900X1500
Days to Ship 12 Day(s)
Standard Unit Price 3,209,914 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fatigue-Reducing Mat
  • Shape
    Sheet Type
  • Color
    Green
  • Width(mm)
    900
  • Length(mm)
    1500
  • Thickness(mm)
    5.5
  • JAN Code
    4548623801285
  • Trusco Code
    430-7216
1 pc.
1800
4548623801292
430-7208
12 Day(s)
3,851,453 IDR

Part Number : SAF2-GRE-900X1800
Days to Ship 12 Day(s)
Standard Unit Price 3,851,453 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fatigue-Reducing Mat
  • Shape
    Sheet Type
  • Color
    Green
  • Width(mm)
    900
  • Length(mm)
    1800
  • Thickness(mm)
    5.5
  • JAN Code
    4548623801292
  • Trusco Code
    430-7208
1 pc.
600
4548623801254
430-7194
12 Day(s)
1,283,760 IDR

Part Number : SAF2-GRE-900X600
Days to Ship 12 Day(s)
Standard Unit Price 1,283,760 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fatigue-Reducing Mat
  • Shape
    Sheet Type
  • Color
    Green
  • Width(mm)
    900
  • Length(mm)
    600
  • Thickness(mm)
    5.5
  • JAN Code
    4548623801254
  • Trusco Code
    430-7194
1 pc.
750
4548623801261
430-7186
12 Day(s)
1,630,428 IDR

Part Number : SAF2-GRE-900X750
Days to Ship 12 Day(s)
Standard Unit Price 1,630,428 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fatigue-Reducing Mat
  • Shape
    Sheet Type
  • Color
    Green
  • Width(mm)
    900
  • Length(mm)
    750
  • Thickness(mm)
    5.5
  • JAN Code
    4548623801261
  • Trusco Code
    430-7186

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)