(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Eco Water Absorbent Mat with Backing Gray F-166-7-GY

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Eco Water Absorbent Mat with Backing Gray
Part Number: F-166-7-GY

Standard Unit Price: 2,840,154 IDR Special Price 2,840,154 IDR
Quantity: 1 pc.
Days to Ship: 1 Day(s)

Indoor water absorption mat.
[Features]
·An eco-friendly absorbent mat that uses recycled fibers and rubber.
·Ultra-fine fibers are used to achieve high water absorption.
·For the backing, NBR is used, which is lightweight, easy to handle, and fits well on the floor.
[Applications]
・ Recommended for doorways of any building.

Specifications of F-166-7-GY

  • Specifications
    • STOCK
  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    750
  • Length
    900mm
  • Thickness(mm)
    8.5
  • JAN Code
    4903180471119
  • Trusco Code
    480-4864
  • Specifications
    Includes Lining

Please check the type/dimensions/specifications of the part F-166-7-GY in the Eco Water Absorbent Mat with Backing Gray series.

Products like this...

Part Number
F-166-15-GY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Length JAN Code Trusco Code Amount Of Content

5,661,846 IDR

1 Piece(s) 1 Day(s) 9001.5m4903180471140480-4856-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)