(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M™ Entrap™ Mat, Standard / Ambac

3M™ Entrap™ Mat, Standard / Ambac

Standard Unit Price:
2,130,769 IDR-
Days to Ship :
12 Day(s) or more

[Features]
· Open Z-shaped construction with no lining.
· Thin mat will not obstruct opening and closing of doors or wheels passing over.
· Fire resistant product. ​Fire prevention performance registration number​ (E1120046)
[Applications]
· Outdoor mat for buildings.

Basic Specifications

  • Product Type
    Front Door Mat
  • Shape
    Sheet Type
  • Color
    Gray
  • Thickness(mm)
    6
  • Lining
    No lining
  • Specifications
    Includes mud removal hole
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Length(mm)

Refine by

  • 900
  • 1200
  • 1800
  • Clear
JAN Code

Refine by

  • 4901690545474
  • 4901690545481
  • 4901690545498
  • 4901690545511
  • Clear
Trusco Code

Refine by

  • 473-2669
  • 473-2651
  • 473-2642
  • 473-2634
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
900
1200
4901690545498
473-2634
12 Day(s)
4,212,308 IDR

Part Number : E/SUBGRA900X1200
Days to Ship 12 Day(s)
Standard Unit Price 4,212,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Front Door Mat
  • Shape
    Sheet Type
  • Color
    Gray
  • Width(mm)
    900
  • Length(mm)
    1200
  • Thickness(mm)
    6
  • JAN Code
    4901690545498
  • Trusco Code
    473-2634
  • Lining
    No lining
  • Specifications
    Includes mud removal hole
1 pc.
900
1800
4901690545511
473-2642
Quote
6,341,538 IDR

Part Number : E/SUBGRA900X1800
Days to Ship Quote
Standard Unit Price 6,341,538 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Front Door Mat
  • Shape
    Sheet Type
  • Color
    Gray
  • Width(mm)
    900
  • Length(mm)
    1800
  • Thickness(mm)
    6
  • JAN Code
    4901690545511
  • Trusco Code
    473-2642
  • Lining
    No lining
  • Specifications
    Includes mud removal hole
1 pc.
600
900
4901690545474
473-2651
12 Day(s)
2,130,769 IDR

Part Number : E/SUBGRA900X600
Days to Ship 12 Day(s)
Standard Unit Price 2,130,769 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Front Door Mat
  • Shape
    Sheet Type
  • Color
    Gray
  • Width(mm)
    600
  • Length(mm)
    900
  • Thickness(mm)
    6
  • JAN Code
    4901690545474
  • Trusco Code
    473-2651
  • Lining
    No lining
  • Specifications
    Includes mud removal hole
1 pc.
750
900
4901690545481
473-2669
Quote
2,663,077 IDR

Part Number : E/SUBGRA900X750
Days to Ship Quote
Standard Unit Price 2,663,077 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Front Door Mat
  • Shape
    Sheet Type
  • Color
    Gray
  • Width(mm)
    750
  • Length(mm)
    900
  • Thickness(mm)
    6
  • JAN Code
    4901690545481
  • Trusco Code
    473-2669
  • Lining
    No lining
  • Specifications
    Includes mud removal hole

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)