(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Recycle Trash ECO-50 (Body Only)

Recycle Trash ECO-50 (Body Only)

Standard Unit Price:
885,385 IDR
Days to Ship :
12 Day(s)

[Features]
· 8 colors are available for the covers of these waste segregation trash cans.
· Trash can be thrown in directly.
· Body is equipped with bag retainer.
· Cover lock firmly fixates it.
· Comes with waste segregation stickers (attached with lid).

Basic Specifications

  • Product Model
    Trash Can
  • Capacity(L)
    50
  • Use
    Pale Type
  • Frontage(mm)
    280
  • Depth(mm)
    470
  • Height(mm)
    550
  • Color
    Ivory
  • JAN Code
    4903180472826
  • Trusco Code
    468-9364
  • Mass(g)
    1800
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
885,385 IDR

Part Number : YW133LPCIV
Days to Ship 12 Day(s)
Standard Unit Price 885,385 IDR

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    50
  • Use
    Pale Type
  • Frontage(mm)
    280
  • Depth(mm)
    470
  • Height(mm)
    550
  • Color
    Ivory
  • JAN Code
    4903180472826
  • Trusco Code
    468-9364
  • Mass(g)
    1800

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)